SBAA395B May   2022  – December 2023 PCMD3140 , TLV320ADC3120 , TLV320ADC3140 , TLV320ADC5120 , TLV320ADC5140 , TLV320ADC6120 , TLV320ADC6140

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Near-Field and Far-Field
    1. 1.1 Definition
  5. 2Constituents in the Far-Field Application
  6. 3Understanding of Digital and Analog Microphone
    1. 3.1 Digital PDM Microphone System
    2. 3.2 Analog Microphone with ADC System
  7. 4Quantization Noise Density for Each Microphone
  8. 5Dynamic Range in Far-Field
    1. 5.1 DR
    2. 5.2 DR in Microphone
    3. 5.3 DRE in the TLV320ADC5140/PCM5140-Q1
    4. 5.4 DRE Performance in TLV320ADC5140/PCM5140-Q1
  9. 6Design of Any Microphone with the TLV320ADC51x0/PCM51x0-Q1
    1. 6.1 Structure of the TLV320ADC51x0/PCM51x0-Q1
      1. 6.1.1 Design Example 1: Only Analog Microphone System
      2. 6.1.2 Design Example 2: Only Digital Microphone System
      3. 6.1.3 Design Example 3: Analog and Digital Microphone Combination System
  10. 7Conclusion
  11. 8Revision History

DR

Dynamic range (also defined as DR, DNR, or DYR) describes the ratio between the level at which the greatest sound converted with very low distortion to the softest sound in the system. In other words, the audio field uses dynamic range to depict the ratio of the softest sound to the loudest sound level in the musical instrument system. Therefore, dynamic range works as the SNR (Signal-to-Noise Ratio) for the case when the signal is the loudest possible in the system.