SBAA494B April   2022  – October 2026 PCM3120-Q1 , PCM5120-Q1 , PCM6120-Q1 , TLV320ADC3120 , TLV320ADC5120 , TLV320ADC6120

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Processing Blocks of TLV320ADCx120 and PCMx120-Q1
    1. 2.1 Decimation Filter Response
      1. 2.1.1 Supported Sample Rates
    2. 2.2 AGC, DRE, or DRC
      1. 2.2.1 Supported Sample Rates
      2. 2.2.2 Channel Assignment
    3. 2.3 Channel Summer, Digital Mixer, and Bi-quads
  6. 3Processing Blocks Supported for Different Sample Rates
    1. 3.1 8kHz Sample Rate
    2. 3.2 16kHz-48kHz Sample Rate
    3. 3.3 96kHz Sample Rate
    4. 3.4 192kHz Sample Rate
    5. 3.5 384kHz Sample Rate
    6. 3.6 768kHz Sample Rate
  7. 4Example Configurations
  8. 5Related Documentation
  9. 6Revision History

Processing Blocks of TLV320ADCx120 and PCMx120-Q1

The following sections describe the device configurations required to use:

  • Decimation filters
  • AGC, DRE, or DRC
  • Programmable biquads
  • Summers
  • Digital mixers