SBAA499A July 2021 – April 2022 PCM3120-Q1 , PCM5120-Q1 , PCM6120-Q1 , TLV320ADC3120 , TLV320ADC5120 , TLV320ADC6120
Each input setting will have an impact on performance. Table 5-1 shows the typical performance of the TLV320ADC3120 and PCM3120-Q1 with differential inputs in each of the modes. For the best noise and distortion performance, it is recommended to use CMRR mode 0, AC coupled input, and 10kOhm input impedance.
| CMRR mode | Input Coupling | Input Impedance (Ohms) | SNR (dB) | THD+N (dB) |
|---|---|---|---|---|
| 0 | AC | 10k | 107 | -95 |
| 20k | 106 | -94 | ||
| DC | 10k | 106 | -94 | |
| 20k | 105 | -94 | ||
| 1 | AC | 10k | 107 | -94 |
| 20k | 106 | -94 | ||
| DC | 10k | 106 | -94 | |
| 20k | 105 | -94 | ||
| 2 | AC | 10k | 103 | -93 |
| 20k | 99 | -92 | ||
| DC | 10k | 103 | -93 | |
| 20k | 99 | -92 |