SBAA600 October 2024 TAA5212 , TAC5111 , TAC5112 , TAC5211 , TAC5212
The MICBIAS output can be enabled or disabled (default) when the VAD is monitoring a PDM channel based on the value of LPAD_CH_SEL[1:0].
As Table 2-7 shows, the MICBIAS enable during PDM recording is controlled using the LPAD_EN_MICBIAS[2] bit of LPAD_CFG1 register (page = 0x01, address = 0x1E).
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 2 | LPAD_EN_MICBIAS | R/W | 0b | MICBIAS control during VAD processing on a PDM channel. 0d = MICBIAS is disabled during VAD processing on a PDM channels 1d = MICBIAS is enabled during VAD processing on a PDM channel |