SBAA600 October 2024 TAA5212 , TAC5111 , TAC5112 , TAC5211 , TAC5212
SDOUT pin can be used for VAD interrupt and the GPOx or GPIOx pins can be configured as primary ASI output during ADC recording simultaneously with VAD monitoring.
When the SDOUT pin is configured as the VAD interrupt, SDOUT pin follows the polarity set by the INT_POL[7] bit of INT_CFG[7] register (page = 0x00, address = 0x42).
As Table 2-6 shows, SDOUT as interrupt selection is done using the LPAD_SDOUT_INT_CFG[3] bit of LPAD_CFG1 register (page = 0x01, address = 0x1E).
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 3 | SDOUT_INT_CFG | R/W | 0b | SDOUT interrupt configuration. 0d = SDOUT pin is not enabled for interrupt function 1d = SDOUT pin is enabled to support interrupt output when channel data in not being recorded |