SBAA637 June   2024 AFE7900 , AFE7901 , AFE7903 , AFE7906 , AFE7950 , AFE7950-SP , AFE7951 , AFE7953 , AFE7954 , AFE7955 , AFE7958

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 SPI Failure During Bring-Up
    1. 2.1 Detail Regarding Chip Readouts
    2. 2.2 Failure and Fix for Chip Read Check
    3. 2.3 Poll Check for SPI Access for PLL Page
    4. 2.4 Failure and Fix for the SPI Poll Check for PLL Page Access
    5. 2.5 Read Check Indicating Status of Fuse Farm Autoload
    6. 2.6 Failure and Fix for Autoload Read Check
  6. 3 Macro Failure Breaking the Bring-Up Flow
    1. 3.1 Read Check for Macro Error and Poll Check for Macro Done
    2. 3.2 Failure and Fix for Macro Error and Poll check for Macro Done
  7. 4 AFE PLL Failure
    1. 4.1 Read Check for PLL Lock
    2. 4.2 Failure and Fix for Read Check of PLL
  8. 5 AFE Internal Sysref Flag Failure
    1. 5.1 Read Check Status of Sysref Flag Bit
    2. 5.2 Failure and Fix for Read Check Status of Sysref Flag Bit
  9. 6 JESD Link Check Failure
    1. 6.1 Multiple Read Checks Indicating Status of JESD Linkup
    2. 6.2 Failure and Fix for JESD Error
  10. 7 Validating Serdes and JESD Link using CAPI
    1. 7.1 Useful Serdes Debug CAPIs
    2. 7.2 Useful JESD Debug CAPIs
  11. 8 TX Chain Validation
  12. 9 RX Chain Validation
  13. 10Device Health
  14. 11Summary
  15. 12References

RX Chain Validation

In RX chain we can use a test pattern to send a ramp data from JESD to capture on FPGA, without need of external signal generator connected to RX using CAPI adcRampTestPattern. This test pattern is useful to check Jesd capture functionality .

We have getRxRmsPower to measure the rms power in rx chain. It can be used in debug when capture is not working and if need to check if ADC is working fine, this function will confirm the basic functionality.