SBAA702 July   2025 AFE8190

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. Fast Bring-up on AFE81xx
  6. Fast Bring-up Sequence
  7. Input Parameter Constraint
  8. Calibration Memory
  9. Fuse Blow Requirement
  10. Drifts and Aging
  11. Device Bring-up Time
  12. Summary
  13. 10References

Abstract

This document describes the fast bring-up feature in AFE81xx family devices. Typically, an AFE bring-up with all Power Up Calibrations takes 4 seconds for an 8T8R Configuration. With pre-computed calibration results stored in AFE’s on-chip non-volatile memory the bring-up time can be reduced to less than 400ms. This feature is applicable in various scenario in munition applications where fast boot up time is required for the end system.