SBAA729 August 2025 AFE7900 , AFE7901 , AFE7903 , AFE7906 , AFE7950 , AFE7951 , AFE7953 , AFE7954 , AFE7955 , AFE7958
After memory is loaded with the device bringup instructions, below steps can be followed to do the bringup with continuous sysref. After the bringup is finished, bringup_err_sticky status can be checked for bringup errors.
Figure 5-1 Device Bringup Using
BRINGUP_AFE Module