SBAA729 August 2025 AFE7900 , AFE7901 , AFE7903 , AFE7906 , AFE7950 , AFE7951 , AFE7953 , AFE7954 , AFE7955 , AFE7958
This application note describes the procedure to configure AFE79xx using HDL module integrated in FPGA without micro controller. BRINGUP_AFE module supports multiple features like bringup with error reporting, bringup with error decoding, debug options using override instructions, bringup with single shot sysref etc. Ultra-fast bringup time of <300ms is supported by running AFE79xx bringup at 10MHz clock.