SBASA22B September 2022 – January 2025 ADS131B26-Q1
PRODUCTION DATA
Adjust the data rate and gain to optimize the noise performance of the individual ADCs. When reducing the data rate by increasing the oversampling ratio (OSR), averaging is increased and results in lower noise. Table 6-1 to Table 6-3 summarize the noise performance of ADC1y, ADC2y, and ADC3y. The data are representative of typical noise performance at TA = 25°C using fMCLK = 8.192 MHz. The data shown are typical input-referred noise results in units of μVRMS with the analog inputs shorted together and averaging data across a 1-ms period. Use Equation 3 to calculate effective resolution from the provided μVRMS numbers.
The noise performance of ADC1y and ADC3y improves by a factor of √2 in global-chop mode.
| OSR1y | DATA RATE, fMCLK = 8.192 MHz |
GAIN | |||
|---|---|---|---|---|---|
| 4 | 8 | 16 | 32 | ||
| 64 | 64 kSPS | 20.7 | 10.8 | 10.8 | 10.8 |
| 128 | 32 kSPS | 6.19 | 3.96 | 3.96 | 3.96 |
| 256 | 16 kSPS | 3.70 | 2.51 | 2.51 | 2.51 |
| 512 | 8 kSPS | 2.61 | 1.78 | 1.78 | 1.78 |
| 1024 | 4 kSPS | 1.88 | 1.28 | 1.28 | 1.28 |
| 2048 | 2 kSPS | 1.46 | 0.91 | 0.91 | 0.91 |
| 4096 | 1 kSPS | 1.15 | 0.65 | 0.65 | 0.65 |
| 8192 | 0.5 kSPS | 0.88 | 0.44 | 0.44 | 0.44 |
| OSR2y | CONVERSION TIME, fMCLK = 8.192 MHz |
GAIN | ||
|---|---|---|---|---|
| 1 | 2 | 4 | ||
| 64 | 46.87 μs | 93.4 | 48.3 | 48.3 |
| 128 | 62.50 μs | 48.4 | 26.5 | 26.5 |
| 256 | 93.75 μs | 31.9 | 17.5 | 17.5 |
| 512 | 156.25 μs | 22.4 | 12.1 | 12.1 |
| OSR3y | DATA RATE, fMCLK = 8.192 MHz |
GAIN | ||
|---|---|---|---|---|
| 1 | 2 | 4 | ||
| 64 | 64 kSPS | 93.4 | 48.3 | 48.3 |
| 128 | 32 kSPS | 35.1 | 19.8 | 19.8 |
| 256 | 16 kSPS | 21.2 | 12.6 | 12.6 |
| 512 | 8 kSPS | 14.4 | 8.73 | 8.73 |
| 1024 | 4 kSPS | 10.3 | 6.21 | 6.21 |
| 2048 | 2 kSPS | 7.37 | 4.29 | 4.29 |
| 4096 | 1 kSPS | 5.39 | 3.01 | 3.01 |
| 8192 | 0.5 kSPS | 3.52 | 2.05 | 2.05 |