SBASA22B September 2022 – January 2025 ADS131B26-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| 3.0 V ≤ IOVDD ≤ 3.6 V | ||||||
| tp(CSDO) | Propagation delay time, CSn falling edge to SDO driven | 50 | ns | |||
| tp(CSDOZ) | Propagation delay time, CSn rising edge to SDO high impedance | 75 | ns | |||
| tp(SCDO) | Progapation delay time, SCLK rising edge to valid new SDO | 32 | ns | |||
| tw(DRH) | Pulse duration, DRDYn high | 4 | tMCLK | |||
| tTIMEOUT | SPI timeout | 16385 | tOSCD | |||
| tPOR | Power-on-reset time | Measured from supplies crossing POR threshold to DRDYn rising edge | 250 | µs | ||
| tREGACQ | Register default value acquisition time | Measured from RESETn rising edge to DRDYn rising edge | 44 | 114 | µs | |
| 4.5 V ≤ IOVDD ≤ 5.5 V | ||||||
| tp(CSDO) | Propagation delay time, CSn falling edge to SDO driven | 50 | ns | |||
| tp(SCDO) | Progapation delay time, SCLK rising edge to valid new SDO | 20 | ns | |||
| tp(CSDOZ) | Propagation delay time, CSn rising edge to SDO high impedance | 75 | ns | |||
| tw(DRH) | Pulse duration, DRDYn high | 4 | tMCLK | |||
| tTIMEOUT | SPI timeout | 16385 | tOSCD | |||
| tPOR | Power-on-reset time | Measured from supplies crossing POR threshold to DRDYn rising edge | 250 | µs | ||
| tREGACQ | Register default value acquisition time | Measured from RESETn rising edge to DRDYn rising edge | 44 | 114 | µs | |