SBASA74C January 2023 – April 2025 ADS9217 , ADS9218 , ADS9219
PRODUCTION DATA
at TA = 25°C, AVDD_5V = 5V, VDD_1V8 = 1.8V, external VREF = 4.096V, and maximum throughput (unless otherwise noted)
| Typical INL = ±0.4LSB |
| fIN = 2kHz, SNR = 95.5dBFS, THD = –118dB |
| fIN = 1MHz, SNR = 94.9dBFS, THD = –104.2dB |
| Typical DNL = ±0.4LSB |
| fIN = 100kHz, SNR = 95.4dBFS, THD = –118dB |