SBASA74C January 2023 – April 2025 ADS9217 , ADS9218 , ADS9219
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| AVDD_5V | Power supply | AVDD_5V to GND | 4.75 | 5 | 5.25 | V |
| VDD_1V8 | Power supply | VDD_1V8 to GND | 1.75 | 1.8 | 1.85 | V |
| REFERENCE VOLTAGE | ||||||
| VREF | Reference voltage to the ADC | External reference | 4.076 | 4.096 | 4.116 | V |
| ANALOG INPUTS | ||||||
| VIN | Absolute input voltage | AINx(1) to GND | VCM – 1.6 | VCM + 1.6 | V | |
| FSR | Full-scale input range | (AINAP – AINAM) and (AINBP – AINBM) |
–3.2 | 3.2 | V | |
| VCM | Common-mode input range(2) | (AINAP + AINAM) / 2 and (AINBP + AINBM) / 2 |
VCMOUT – 0.07 | VCMOUT + 0.07 | V | |
| TEMPERATURE RANGE | ||||||
| TA | Ambient temperature | –40 | 25 | 125 | °C | |