SBASA74C January 2023 – April 2025 ADS9217 , ADS9218 , ADS9219
PRODUCTION DATA
The ADS921x register map is initialized with default values on power-up. Table 7-12 lists the steps to enable gain-error calibration (recommended) and change the output data interface. For the ADS9219 only, follow the initialization steps in Table 7-13.
| STEP NUMBER | REGISTER | COMMENT | ||
|---|---|---|---|---|
| BANK | ADDRESS | VALUE[15:0] | ||
| 1 | 1 | 0x0D | User defined | Enable gain error calibration and select ADC output data format |
| 2 | 1 | 0x33 | 0x2040 | Enable gain error calibration |
| 3 | 0 | 0x04 | 0x0000 for data frame width = 24 bits and output lanes = 2 0x000B for other combinations of data frame width and output lanes |
|
| STEP NUMBER | REGISTER | ||
|---|---|---|---|
| BANK | ADDRESS | VALUE[15:0] | |
| 1 | 1 | 0x0D [9:8] | 0x3 |
| 2 | 1 | 0x34 [1] | 0x1 |