SBASA74C January 2023 – April 2025 ADS9217 , ADS9218 , ADS9219
PRODUCTION DATA
The ADS921x features an integrated ADC driver, low-latency, high-speed, low AC and DC errors, and low temperature drift. These features make the ADS921x a high-performance signal-chain for applications where precision measurements with low-latency are required. The following section gives an example circuit and recommendations for using the ADS921x device family in a data acquisition (DAQ) system.