SBAT020 September 2024 ADS9110
In-Vitro Diagnostics (IVD) utilizes blood, fluids, and tissue to detect diseases or medical conditions in patients. IVD equipment has many different uses throughout the healthcare industry, spanning hundreds of different equipment types such as: Immunoassay, polymerase chain reaction (PCR) and quantitative PCR (qPCR) analyzers, and Fluorescence Flow Cytometer. Despite this wide range of clinical uses, the electrical subsystems of many equipment use the analysis of light for measurements.
Need additional assistance? Ask our engineers a question on the TI E2E™ Data Converters Support Forum.
| Part Number | Channel Count | Resolution | Sampling Rate (kSPS) | Input Type | Features |
|---|---|---|---|---|---|
Optical Signal Chain | |||||
| ADS9217 | 2 | 18 | 5000 | Differential | Integrated ADC Driver, Precision Reference, Common-mode Voltage Output Buffer, Wide Bandwidth |
| ADS9110 | 1 | 2000 | Differential | Daisy Chainable, Internal Oscillator | |
| ADS8900B | 1 | 20 | 1000 | Differential | Internal Oscillator |
| ADS7066 | 8 | 16 | 250 | Single-ended | GPIOs, Programmable Averaging Filters, Low Leakage MUX with Channel Sequencer |
| ADS7067 | 800 | ||||
| ADS127L11 | 1 | 24 | 400 | Differential Pseudo-differential Single-ended | Internal Oscillator, Wide Bandwidth |
Temperature Sensing | |||||
| ADS124S08 | 12 | 24 | 4 | Differential Single-ended | Integrated PGA, Integrated IDACs, Internal Reference and Temperature Sensor |
| ADS1220 | 4 | 2 | |||
For more devices, browse through the online parametric tool where you can sort by desired sampling rate, channel count, and other features.