SBAU232A October 2020 – November 2025
The ADC3660/ADC364xEVM is an evaluation board used to evaluate the ADC36xx family of analog-to-digital converters (ADC) from Texas Instruments. The ADC36xx uses a serial LVCMOS interface to output the digital data. The ADC36xx can be operated in 'oversampling + decimating' mode using the internal decimation filter to improve the dynamic range.
By default, the EVM is configured to receive external inputs for the sampling clock and analog input using AC-coupled transformer (balun) inputs. The transformer performs the single-ended to differential conversion, and provides a low noise/distortion passive input.
This user’s guide describes the characteristics, operation, and use of the ADC3660/ADC364x evaluation module (EVM). This user's guide also discusses how to set up and configure the software and hardware.