SBAU232A October 2020 – November 2025
There are three variants of the ADC3660/ADC364xEVM which cover the devices in this family with LVDS output interfaces: the ADC3660EVM, the ADC3644EVM, and the ADC3643EVM.
The following is a list of the devices that these EVM variants can be used to evaluate:
ADC3660EVM | |||
|---|---|---|---|
DEVICE | NUMBER of CHANNELS | RESOLUTION | MAX SAMPLE RATE |
ADC3660 | 2 | 16 | 65MHz |
| ADC3644EVM | |||
|---|---|---|---|
|
DEVICE |
NUMBER of CHANNELS |
RESOLUTION |
MAX SAMPLE RATE |
ADC3644 | 2 | 14 | 125MHz |
| ADC3643EVM | |||
|---|---|---|---|
|
DEVICE |
NUMBER of CHANNELS |
RESOLUTION |
MAX SAMPLE RATE |
ADC3643 | 2 | 14 | 65MHz |
ADC3642 | 2 | 14 | 25MHz |
ADC3641 | 2 | 14 | 10MHz |