SBAU232A
October 2020 – November 2025
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Device Information
2
Hardware
2.1
Required Hardware
2.2
Hardware Setup
3
Software
3.1
Required Software
3.2
Software Setup
4
Setup Procedure
4.1
Setting up the ADC3660EVM
4.2
Setting up the ADC3644EVM
4.3
Setting up the ADC3643EVM
5
Hardware Design Files
6
Additional Information
6.1
Trademarks
7
References
8
Revision History
Get Started
Order the
ADC3660EVM
,
ADC3644EVM
, or
ADC3643EVM
Download the latest revision of the data sheet
Download the latest software
Download the comprehensive reference design files from the tools page of the EVM