SBAU330C June 2019 – January 2022 AMC3301 , AMC3301-Q1 , AMC3302 , AMC3302-Q1 , AMC3330 , AMC3330-Q1
The evaluation module requires a single power rail, VDD. VDD is on the low voltage side of the amplifier. Power for the high side of the amplifier is generated internally via the DC/DC converter circuit employed in the AMC3301, AMC3302, and AMC3330 device.