SBAU330C June 2019 – January 2022 AMC3301 , AMC3301-Q1 , AMC3302 , AMC3302-Q1 , AMC3330 , AMC3330-Q1
Table 5-1 lists the bill of materials.
All components must be RoHS compliant. Some part numbers can be leaded or RoHS. Verify that purchased components are RoHS compliant.
| Item | Qty | Ref Des | Description | Manufacturer | Part Number |
|---|---|---|---|---|---|
| 1 | 3 | C1, C4, C5 | CAP, CERM, 0.1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | Kemet | C0603C104K5RACAUTO |
| 2 |
3 | C2, C6, C7 | CAP, CERM, 1000 pF, 50 V, +/- 10%, X7R, 0603 | Kemet | C0603C102K5RACTU |
| 3 | 2 | C3, C8 | CAP, CERM, 1 µF, 25 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | TDK | CGA3E1X7R1E105K080AC |
| 4 | 1 | C9 | CAP, CERM, 10 uF, 16 V, +/- 10%, X5R, 0805 | Taiyo Yuden | EMK212BJ106KG-T |
| 5 | 1 | C12 | CAP, CERM, 0.01 uF, 25 V, +/- 10%, X7R, 0603 | MuRata | GRM188R71E103KA01D |
| 6 | 3 | FB1, FB2, FB3 | 1.8 kOhms @ 100MHz 1 Power, Signal Line Ferrite Bead 0402 (1005 Metric) 210mA 2.1Ohm | Wurth Electronics | 74269244182 |
| 7 | 1 | J1 | Terminal Block, 3.5mm Pitch, 2x1, TH | On-Shore Technology | ED555/2DS |
| 8 | 2 | J2, J3 | Terminal Block, 3.5mm Pitch, 3x1, TH | On-Shore Technology | ED555/3DS |
| 9 | 1 | LBL1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H | Brady | THT-14-423-10 |
| 10 | 1 | R1 | RES, 47 k, 5%, 0.1 W, 0603 | Yageo | RC0603JR-0747KL |
| 11 | 2 | R2, R4 | RES, 10, 5%, 0.25 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060310R0JNEAHP |
| 12 | 2 | R3, R5 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | Panasonic | ERJ-3GEY0R00V |
| 13 | 2 | TP1, TP2 | Test Point, Miniature, SMT | Keystone | 5015 |
| 18 | 1 | U1 | AMC3301 Precision, ±250-mV Input, Reinforced Isolated Amplifier with Integrated DC/DC Converter | Texas Instruments | AMC3301DWER |