SBAU330C June 2019 – January 2022 AMC3301 , AMC3301-Q1 , AMC3302 , AMC3302-Q1 , AMC3330 , AMC3330-Q1
The analog input to the evaluation module can be applied directly to J2 pins 1 and 2. To ensure that the input voltage remains within the common-mode input range of the device, tie INN (pin 7) to HGND (pin 8) externally.
See the AMC3301, AMC3302, or AMC3330 data sheets for the limitations of the analog input range and to ensure that the appropriate analog and digital voltages are applied before connecting any analog input to the EVM. The board is not certified for high-voltage operation.
Table 4-1 summarizes the details of J2.
| Pin Number | Signal | Description |
|---|---|---|
| J2.1 | INP | Noninverting input to U1 (pin 6) |
| J2.2 | INN | Inverting analog input to U1 (pin 7) |
| J2.3 | HGND | HGND connection to U1 (pin 8) |