SBAU358B
November 2020 – October 2026
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Power Requirements
2.1.1
Configuring the EVM for a Positive Output Range
2.1.2
Configuring the EVM for a Negative Output Range
2.2
Header Information
2.3
Jumper Information
2.4
Interfaces
2.4.1
SPI Configuration
2.4.2
I2C Configuration
2.5
Test Points
3
Software
3.1
Software Installation
3.2
Software Description
3.2.1
Launching the Software
3.2.2
Low Level Configuration Page
3.2.3
Block Diagram Page
3.2.4
Look Up Table Page
3.2.4.1
Loading and Saving LUT Files
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Electrostatic Discharge Caution
5.2
Trademarks
6
Related Documentation
7
Revision History
Features
Configurable circuit to evaluate the
AFE10004
Onboard VDD (5V) and VIO (1.8V or 3.3V) support using USB
Trigger output available for synchronous measurement
Onboard FT4232 used to easily write to DAC using the
AFE10004EVM
-FTDI-GUI
External SPI and I
2
C connections available