SBAU358B November 2020 – October 2026
Figure 2-1 shows the AFE10004EVM configured for positive output-range operation.
In this mode, use an external supply to source VDD and VCC, with J10 (VDD-VCC) shunted to allow for minimal wiring.
Jumper J11 (VCC-GND-VSS) is shunted in the 2-3 position to connect VSS to GND.
Do not connect J9 (USB 5V-VDD) in this configuration. At start-up, the AFE10004 VCC supply consumes extra current to charge the large capacitors on the DAC and CLAMP outputs. The USB port cannot source this current.