SBAU358B November 2020 – October 2026
The AFE10004EVM is an easy-to-use platform to evaluate the functionality and performance of the AFE10004 device. The AFE10004EVM has optional circuits and jumpers to configure the device for different applications. The EVM comes with an FT4232 installed to facilitate easy SPI and I2C communication between the EVM and the GUI. The AFE10004 comes installed on the EVM.