SBAU358B November 2020 – October 2026
Figure 2-4 shows the AFE10004EVM configured for I2C communication.
Figure 2-5 I2C Jumper
ConfigurationThe jumper connections on J7 determine the device address of the AFE10004. Table 2-6 shows all of the possible jumper configurations and the respective device address.
| A2 | A1 | A0 | [A6:A0] |
|---|---|---|---|
| GND | GND | GND | 100 0000 |
| GND | GND | VIO | 100 0001 |
| GND | VIO | GND | 100 0010 |
| GND | VIO | VIO | 100 0011 |
| VIO | GND | GND | 100 0100 |
| VIO | GND | VIO | 100 0101 |
| VIO | VIO | GND | 100 0110 |
| VIO | VIO | VIO | 100 0111 |