SBAU366B January   2021  – October 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
  8. 2Hardware
    1. 2.1 Required Hardware
    2. 2.2 Hardware Setup
  9. 3Software
    1. 3.1 Required Software
    2. 3.2 Software Setup
  10. 4Setup Procedure
    1. 4.1 Setting up the ADC3683EVM
    2. 4.2 Setting up the ADC3664EVM
    3. 4.3 Setting up the ADC3663EVM
  11. 5Hardware Design Files
  12. 6Additional Information
    1. 6.1 Trademarks
  13. 7References
  14. 8Revision History

Device Information

There are three variants of the ADC36xxEVM which cover the devices in this family with LVDS output interfaces: the ADC3683EVM, the ADC3664EVM, and the ADC3663EVM.

The following is a list of the devices that these EVM variants can be used to evaluate:

Table 1-2 Devices evaluated using the ADC3683EVM

ADC3683EVM

Device

Number of Channels

Resolution

Max Sample Rate

ADC3683

2

18

65MHz

ADC3682

2

18

25MHz

ADC3681

2

18

10MHz

ADC3583

1

18

65MHz

ADC3582

1

18

25MHz

ADC3581

1

18

10MHz

Table 1-3 Devices evaluated using the ADC3664EVM
ADC3664EVM
Device Number of Channels Resolution Max Sample Rate

ADC3664

2

14

125MHz

ADC3564

1

14

125MHz

Table 1-4 Devices evaluated using the ADC3663EVM
ADC3663EVM
Device Number of Channels Resolution Max Sample Rate

ADC3663

2

16

65MHz

ADC3662

2

16

25MHz

ADC3661

2

16

10MHz

ADC3563

1

16

65MHz

ADC3562

1

16

25MHz

ADC3561

1

16

10MHz