SBAU366B January   2021  – October 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
  8. 2Hardware
    1. 2.1 Required Hardware
    2. 2.2 Hardware Setup
  9. 3Software
    1. 3.1 Required Software
    2. 3.2 Software Setup
  10. 4Setup Procedure
    1. 4.1 Setting up the ADC3683EVM
    2. 4.2 Setting up the ADC3664EVM
    3. 4.3 Setting up the ADC3663EVM
  11. 5Hardware Design Files
  12. 6Additional Information
    1. 6.1 Trademarks
  13. 7References
  14. 8Revision History

Introduction

The ADC36xxEVM is an evaluation board used to evaluate the ADC36xx family of analog-to-digital converters (ADC) from Texas Instruments. The ADC36xx uses a serial LVDS interface to output the digital data. The ADC36xx can be operated in 'oversampling + decimating' mode using the internal decimation filter to improve the dynamic range.

By default, the EVM is configured to receive external inputs for the sampling clock and analog input via AC-coupled transformer (balun) inputs. The transformer performs the single-ended to differential conversion, and provides a low noise/distortion passive input.

This user’s guide describes the characteristics, operation, and use of the ADC36xx evaluation module (EVM). This user's guide also discusses how to set up and configure the software and hardware.