SBAU366B
January 2021 – October 2025
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Device Information
2
Hardware
2.1
Required Hardware
2.2
Hardware Setup
3
Software
3.1
Required Software
3.2
Software Setup
4
Setup Procedure
4.1
Setting up the ADC3683EVM
4.2
Setting up the ADC3664EVM
4.3
Setting up the ADC3663EVM
5
Hardware Design Files
6
Additional Information
6.1
Trademarks
7
References
8
Revision History
Features
Single-ended and differential options for AC-coupled analog input with onboard balun
Single-ended and differential options for sampling clocking input
Powered with an external 12V connection and onboard power regulation
Flexible switch controlled ADC configuring thru USB-C connection or FMC connector
FMC connector to interface with TI data capture card or third-party FPGA development kit