The AMC131M03 evaluation module kit includes the following features:
- Hardware and software required for diagnostic testing as well as accurate performance evaluation of the AMC131M03 ADC
- USB powered—no external power supply is required
- The PHI controller that provides a convenient communication interface to the AMC131M03 ADC over USB 2.0 (or higher) for power delivery as well as digital input and output
- Easy-to-use evaluation software for 64-bit Microsoft Windows® 7, Windows 8, and Windows 10 operating systems
- The software suite includes graphical tools for data capture, histogram analysis, and spectral analysis. This suite also has a provision for exporting data to a text file for post-processing.
Figure 1-1 illustrates an example system setup for evaluation.