SBAU402 april 2023
Section 7.3 lists the AMC131M03EVM bill of materials.
| Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| C1, C2, C3, C5, C12 | 5 | 100 pF | CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 603 | 8.85012E+11 | Wurth Elektronik |
| C4, C13, C14, C16 | 4 | 1000 pF | CAP, CERM, 1000 pF, 50 V, +/- 10%, X7R, 0603 | 603 | C0603C102K5RACTU | Kemet |
| C6, C11, C15 | 3 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 | 603 | C1608X7R1H104K080AA | TDK |
| C7, C8, C9 | 3 | 4700 pF | CAP, CERM, 4700 pF, 100 V, +/- 5%, C0G/NP0, 0603 | 603 | C0603C472J1GAC7867 | Kemet |
| C10, C18 | 2 | 1uF | CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, 0603 | 603 | C0603C105K3RACTU | Kemet |
| C17 | 1 | 10 pF | CAP, CERM, 10 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 603 | C0603C100J5GACTU | Kemet |
| C19, C20, C21, C22 | 4 | 0.1uF | CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0603 | 603 | C0603C104J3RAC | Kemet |
| C23, C24 | 2 | 10uF | CAP, CERM, 10 uF, 25 V, +/- 10%, X7R, 1206_190 | 1206_190 | C1206C106K3RACTU | Kemet |
| FB1, FB2 | 2 | 1.8 kOhms @ 100 MHz 1 Power, Signal Line Ferrite Bead 0402 (1005 Metric) 210 mA 2.1Ohm | 402 | 74269244182 | Wurth Electronics | |
| FID1, FID2, FID3 | 3 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
| H1, H2 | 2 | ROUND STANDOFF M3 STEEL 5 MM | ROUND STANDOFF M3 STEEL 5 MM | 9774050360R | Wurth Elektronik | |
| H2, H4 | 2 | Machine Screw Pan PHILLIPS M3 | RM3X4MM 2701 | APM HEXSEAL | ||
| H3, H4, H5, H6 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | Transparent Bumpon | SJ-5303 (CLEAR) | 3M | |
| H8 | 1 | Cable, USB-A to micro USB-B, 1 m - Kitting item | 102-1092-BL-00100 | CnC Tech | ||
| H9 | 1 | PHI-EVM Controller Kitting item Edge# 6591636 | PA007 | Texas Instruments | ||
| J1, J2, J3, J4 | 4 | Terminal Block, 3.5mm Pitch, 2x1, TH | 7.0x8.2x6.5mm | ED555/2DS | On-Shore Technology | |
| J5 | 1 | Header, 100mil, 7x2, Gold, TH | 7x2 Header | TSW-107-07-G-D | Samtec | |
| J6 | 1 | Header(Shrouded), 19.7mil, 30x2, Gold, SMT | Header (Shrouded), 19.7mil, 30x2, SMT | QTH-030-01-L-D-A | Samtec | |
| JP1 | 1 | Header, 100mil, 3x1, Gold, TH | 3x1 Header | TSW-103-07-G-S | Samtec | |
| JP2, JP3 | 2 | Header, 100mil, 2x2, Gold, TH | 2x2 Header | TSW-102-07-G-D | Samtec | |
| JP4 | 1 | Header, 100mil, 3x2, Gold, TH | 3x2 Header | TSW-103-07-G-D | Samtec | |
| JP5, JP6 | 2 | Header, 100mil, 2x1, Gold, TH | 2x1 Header | TSW-102-07-G-S | Samtec | |
| LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |
| R1, R8, R26, R28, R29 | 5 | 0 | RES, 0, 5%, 0.1 W, 0603 | 603 | RC0603JR-070RL | Yageo |
| R3, R4, R5, R9, R10 | 5 | 49.9 | RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 | CRCW060349R9FKEA | Vishay-Dale |
| R6, R16, R19, R21, R23, R24 | 6 | 100k | RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 | CRCW0603100KFKEA | Vishay-Dale |
| R11, R12, R13, R14, R15, R17, R18, R20, R22 | 9 | 33 | RES, 33.0, 1%, 0.1 W, 0603 | 603 | RC0603FR-0733RL | Yageo |
| R25 | 1 | 10k | RES, 10 k, 5%, 0.1 W, 0603 | 603 | RC1608J103CS | Samsung Electro-Mechanics |
| R27 | 1 | 1.00k | RES, 1.00 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 | CRCW06031K00FKEA | Vishay-Dale |
| RT1 | 1 | 100k | ±1% tolerance 100 kΩ linear thermistor available in an 0402 package 2-SOT-5X3 -40 to 150 | SOD523 | TMP6331DYAT | Texas Instruments |
| SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6 | 6 | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec |
| TP1 | 1 | Test Point, Miniature, SMT | Testpoint_Keystone_Miniature | 5015 | Keystone | |
| TP2, TP3 | 2 | Terminal, Turret, TH, Triple | Keystone1598-2 | 1598-2 | Keystone | |
| U1 | 1 | 3-Channel, Simultaneously-Sampling, 24-Bit, Reinforced Isolated DeltaSigma ADC With Integrated DC/DC Converter | SOIC20 | AMC131M03DFM | Texas Instruments | |
| U2 | 1 | I2C BUS EEPROM (2-Wire), TSSOP-B8 | TSSOP-8 | BR24G32FVT-3AGE2 | Rohm | |
| U3 | 1 | Low-Power Single Postitive-Edge-Triggered D-Type Flip-Flop, DCK0005A, LARGE T&R | DCK0005A | SN74AUP1G80DCKR | Texas Instruments | |
| Y1 | 1 | Oscillator, 8.192 MHz, 15 pF, AEC-Q200 Grade 1, SMD | 3.2x2.5mm | SIT8924BA-22-33E-8.192000G | SiTime | |
| R2, R7 | 0 | 1.00k | RES, 1.00 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 | CRCW06031K00FKEA | Vishay-Dale |