SBAU402 april 2023
After unpacking, the EVM is already configured with the default jumper settings. Figure 5-1 shows the locations for the default jumpers.
The default position of the JP4 jumper is across [1-2] at the top. JP4 sets the onboard oscillator frequency to 8.192 MHz, used for the AMC131M03 in high-resolution mode. The default connection for JP1 is to the left [1-2], so that the channel AIN2P of the AMC131M03 is used to convert the signal from the J1 terminal block.
The default settings, as listed in Table 5-1, includes no jumpers installed at JP5, JP6. When installed, JP5 enables the EEPROM for write, and JP6 disables the onboard oscillator.
| Jumper | Position | Function |
|---|---|---|
| JP1 | [1-2] | Selects input for AIN2P of the ADC |
| JP2 | Not installed | Ground connection for input |
| JP3 | Not installed | Ground connection for input |
| JP4 | [1-2] | Oscillator frequency select, 8.192MHz |
| JP5 | Not installed | Disables write for EEPROM |
| JP6 | Not installed | Disables on-board oscillator |