SBAU431A July 2024 – October 2026
Figure 2-6 shows the REF54500 voltage reference circuit. By default, the REF54500 connects to the ADS1282 through 0Ω resistors R33, R34 and R41.
Use an external reference source in place of the REF54500 by removing resistors R34 and R41 and installing header J5. The positive terminal of the voltage reference connects to pin 2 on header J5, and the negative terminal to pin 1 on header J5. The pins of header J5 can also be used as test points for the onboard REF54500.
Install amplifier U4, OPA196, and remove resistor R33 to configure the ADS1282 EVM for ratiometric RTD measurements. This configuration uses amplifier U4 as a reference buffer with a nominal 1V level established by resistor R45. Refer to Figure 2-4 for more information.