SBAU441B
March 2024 – October 2025
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specifications and Device Information
2
Hardware
2.1
Board Overview
2.2
Required Equipment
2.3
Hardware Setup
3
Software
3.1
Required Software
3.2
Software Setup
3.3
Using the GUI
4
Hardware Design Files
5
Additional Information
5.1
Trademarks
5.2
References
6
Revision History
Features
Noise spectral density: -159 dBFS/Hz
Thermal noise: 75 dBFS
Full power input bandwidth (-3dB): 1.5GHz
Power consumption: 300 mW/channel (500MSPS)
Digital down-converters, up to two per channel, complex and real decimation up to 32768
48-bit NCO phase coherent frequency hopping
DDR and serial LVDS interface: 16-bit or 32-bit output mode