SBAU441B March   2024  – October 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications and Device Information
  8. 2Hardware
    1. 2.1 Board Overview
    2. 2.2 Required Equipment
    3. 2.3 Hardware Setup
  9. 3Software
    1. 3.1 Required Software
    2. 3.2 Software Setup
    3. 3.3 Using the GUI
  10. 4Hardware Design Files
  11. 5Additional Information
    1. 5.1 Trademarks
    2. 5.2 References
  12. 6Revision History

Required Equipment

The following equipment is not included with the EVM kit, but is required for proper evaluation.

  • TSWDC155EVM FPGA Capture card for capturing data from the ADC, and everything required for operation according to the TSWDC155EVM User’s Guide
  • One 12V power supply capable of supplying 1A
  • At least two low-noise signal generators to provide the ADC sample clock and analog input. TI recommends either of the following signal generators:
    • Rohde & Schwarz SMA100A
    • Rohde & Schwarz SMA100B
  • Band-pass filters for the sample clock and analog inputs. TI recommends to use filters with a narrow pass band (within 5%–15% of the desired bandwidth), and minimal insertion loss
  • SMA cables to connect the inputs.