SBAU456 September 2024
The ADS9212 SAR dual simultaneous-sampling ADC has an 18-bit resolution and samples at 8MSPS per channel. The ADS9212 features a complete analog front-end for each channel with an input clamp, 1MΩ input impedance, independently programmable gain amplifier (PGA), programmable low-pass filter, and an ADC input driver. The device also features a low-drift, precision reference with a buffer to drive the ADCs. A high-speed digital interface supporting 1.2V to 1.8V operation enables the ADS9212 to be used with high-speed interfaces. The device can be configured to accept ±12V, ±10V, ±7V, ±5V, ±3.5V, and ±2.5V bipolar inputs. The high input impedance allows direct connection with sensors and transformers, thus eliminating the need for external driver circuits. The high performance and accuracy, along with zero-latency conversions offered by this device make the ADS9212 an excellent choice for multiple industrial applications.