SBAU456 September 2024 ADS9212
The ADS9212EVM is a platform for evaluating the performance of the ADS9212 dual channel, simultaneous-sampling SAR ADC, which includes a PGA front-end to support input voltages of ±12 V, ±10 V, ±7 V, ±5 V, ±3.5 V, and ±2.5 V, in single-ended and differential configurations. The ADC core supports 18-bit resolution at 8-MSPS/channel.
The ADS9212EVM includes a standard FMC connector on the back of the PCB. The FMC connector can be used to mate with standard FPGA kits, including the TSWDC155EVM (sold separately). The TSWDC155EVM is a digital controller board that is necessary for the included EVM software GUI to communicate with the device and commute and graph measured results.