SBAU485 July   2025

 

  1.   1
  2.   Description
  3.   Applications
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 BP-AMC0106-LMG-MD PCB Overview
    2. 2.2 Board Configuration Information
    3. 2.3 Header Information
    4. 2.4 EVM Setup
  8. 3Software
    1. 3.1 Software Description
    2. 3.2 Importing the Project to Code Composer Studio
    3. 3.3 Universal Servo Drive Example Modifications
    4. 3.4 Change PWM Frequency and Dead Time
    5. 3.5 Running the Motor
  9. 4Hardware Design Files
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Related Documentation

Introduction

This EVM uses GaN technology to implement a 3-phase inverter controlled by the TMS320F28P650DK on the C2000 LaunchPad. The GaN inverter demonstrates the ability of GaN to operate at higher switching frequencies than traditional MOSFET motor drives. Phase current sensing leverages the latest precision isolated delta-sigma modulators in a QFN package. This design improves current sensing accuracy and eliminates problems associated with common mode transients. By default, the EVM operates without a heat sink but includes mounting holes for a custom heat sink if needed.

This user's guide describes the characteristics, operation, and recommended use cases of the BP-AMC0106-LMG-MD. This document provides examples and instructions on how to use the BP-AMC0106-LMG-MD board and included software. Throughout this document, the terms evaluation board, evaluation module, and EVM are synonymous with the BP-AMC0106-LMG-MD. This document also includes a schematic, reference printed circuit board (PCB) layouts, and a complete bill of materials (BOM).