SBAU485 July 2025
The BP-AMC0106-LMG-MD Evaluation Module (EVM), is an advanced Gallium Nitride (GaN) -based inverter featuring precision shunt-based isolated phase current sensing with AMC0106M05 delta-sigma modulators. This technology enables accurate control of high-precision drives, including servo drives. The EVM features a TI BoosterPack™ compatible interface, which allows seamless connection to a C2000™ microcontroller (MCU) LaunchPad™ development kit for straightforward performance evaluation. This EVM is a successor of TIDA-010936 and BOOSTXL-LMG2100-MD EVM.