SBOS123A December   1999  – December 2025 INA148

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics
    5. 5.5 Typical Characteristics
  7. 6Application and Implementation
    1. 6.1 Application Information
      1. 6.1.1 Operating Voltage
      2. 6.1.2 Gain Equation
      3. 6.1.3 Common-Mode Range
      4. 6.1.4 Offset Trim
      5. 6.1.5 Input Impedance
    2. 6.2 Typical Applications
  8. 7Device and Documentation Support
    1. 7.1 Device Support
      1. 7.1.1 Device Nomenclature
      2. 7.1.2 Development Support
        1. 7.1.2.1 PSpice® for TI
        2. 7.1.2.2 TINA-TI (Free Software Download)
    2. 7.2 Receiving Notification of Documentation Updates
    3. 7.3 Support Resources
    4. 7.4 Trademarks
    5. 7.5 Electrostatic Discharge Caution
    6. 7.6 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Description

The INA148 is a precision, low-power, unity-gain difference amplifier with a high common-mode input voltage range. The device consists of a monolithic precision bipolar op amp with a thin-film resistor network.

The on-chip resistors are laser trimmed for an accurate 1V/V differential gain and high common-mode rejection. Excellent temperature tracking of the resistor network maintains high gain accuracy and common-mode rejection over temperature. The INA148 operates on single or dual supplies.

The INA148 is available in SOIC-8 surface-mount package and is specified for the –40°C to +85°C industrial temperature range.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
INA148 D (SOIC, 8) 4.9mm × 6mm
For more information, see Section 9.
The package size (length × width) is a nominal value and includes pins, where applicable.

 

INA148 Simplified Schematic Simplified Schematic