SBOS123A December 1999 – December 2025 INA148
PRODUCTION DATA
The INA148 is a unity gain difference amplifier with a high common-mode input voltage range. A basic diagram of the circuit and pin connections is shown in Figure 6-1.
To achieve the high common-mode voltage range, the INA148 features a precision laser-trimmed thin-film resistor network with a 20:1 input voltage divider ratio. High input voltages are thereby reduced in amplitude to bring both positive and negative inputs of the internal operational amplifier within linear operating range. A “Tee” network in the operational amplifier feedback network places the amplifier in a gain of 20V/V, thus restoring the overall gain to unity (1V/V) of the circuit.
External voltages can be summed into the output of the amplifier by using the Ref pin, making the differential amplifier a highly versatile design tool. Voltages on the Ref pin also influence the common-mode voltage range of the INA148.
Use low ESR, power supply bypass capacitors and connect as close to pins 4 and 7 as practicable. Bypass capacitors reduce coupled noise by providing low impedance power sources local to analog circuitry. Ceramic or tantalum types are recommended for use as bypass capacitors.
The input impedance of the INA148 must be considered when routing input signal traces on a PCB board. Avoid placing digital signal traces near the input traces of the difference amplifier to minimize noise pickup.