SBOS123A December 1999 – December 2025 INA148
PRODUCTION DATA
The INA148 is specified for ±15V and ±5V dual supplies and +5V single supplies. The INA148 can be operated with single or dual supplies with excellent performance.
The INA148 is fully characterized for supply voltages from ±1.35V to ±18V and over temperatures of –40°C to +125°C. Parameters that vary with operating voltage, load conditions, or temperature are shown in the Typical Performance section.
Figure 6-1 Basic Circuit Connections.