SBOS124C January   2000  – January 2026 XTR115 , XTR116

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Recommended Operating Conditions
    3. 6.3 Thermal Information
    4. 6.4 Electrical Characteristics
    5. 6.5 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Reverse-Voltage Protection
      2. 7.3.2 Overvoltage Surge Protection
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 External Transistor
      2. 8.1.2 Minimum Scale Current
      3. 8.1.3 Offsetting the Input
      4. 8.1.4 Maximum Output Current
      5. 8.1.5 Radio Frequency Interference
      6. 8.1.6 Circuit Stability
  10. 9 Power Supply Recommendations
  11. 10Layout
    1. 10.1 Layout Guidelines
  12. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Device Nomenclature
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Support Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Description

The XTR115 and XTR116 (XTR11x) are precision current output converters designed to transmit analog 4mA to 20mA signals over an industry standard current loop. These devices provide accurate current scaling and output current limit functions.

The on-chip voltage regulator (5V) can be used to power external circuitry. A precision on-chip VREF (2.5V for the XTR115 and 4.096V for the XTR116) can be used for offsetting or to excite transducers. A current return pin (IRET) senses any current used in external circuitry to provide an accurate control of the output current.

The XTR11x are a fundamental building block of smart sensors using 4mA to 20mA current transmission.

The XTR11x are specified for operation over the extended industrial temperature range, –40°C to +85°C.

Package Information
PRODUCT PACKAGE(1) PACKAGE SIZE(2)
XTR115 D (SOIC, 8) 4.90mm × 3.90mm
XTR116 D (SOIC, 8) 4.90mm × 3.90mm
For more information, see Section 13.
The package size (length × width) is a nominal value and includes pins, where applicable.
XTR115 XTR116 Typical Application Typical Application