SBOS124C January   2000  – January 2026 XTR115 , XTR116

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Recommended Operating Conditions
    3. 6.3 Thermal Information
    4. 6.4 Electrical Characteristics
    5. 6.5 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Reverse-Voltage Protection
      2. 7.3.2 Overvoltage Surge Protection
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 External Transistor
      2. 8.1.2 Minimum Scale Current
      3. 8.1.3 Offsetting the Input
      4. 8.1.4 Maximum Output Current
      5. 8.1.5 Radio Frequency Interference
      6. 8.1.6 Circuit Stability
  10. 9 Power Supply Recommendations
  11. 10Layout
    1. 10.1 Layout Guidelines
  12. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Device Nomenclature
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Support Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Circuit Stability

The 4-20mA control-loop stability must be evaluated for any XTR11x design. A 10nF decoupling capacitor between V+ and IO is recommended for most applications. As this capacitance appears in parallel with the load resistance RLOAD from a stability perspective, the capacitor and resistor form a filter corner that can limit the bandwidth of the system. Therefore, for HART applications, use a bypass capacitance of 2nF to 3nF instead.

For applications with EMI and EMC concerns, use a bypass capacitor with sufficiently low ESR to decouple any ripple voltage from the VLOOP supply. Otherwise, the ripple voltage couples onto the 4mA to 20mA current source, and appears as noise across RLOAD after the current-to-voltage conversion.

Additionally, stability concerns apply to the VREF reference buffer when driving capacitive loads. Figure 8-4 shows that two filtering capacitors are required, one CHF of 10pF to 0.5µF and another CLF of 2.2µF to 22µF. Either a series isolation resistance RISO or a snubber RCOMP is used, depending on application requirements.

XTR115 XTR116 Stable Operation With
                    Capacitive Load on VREF
(1) Required compensation components.
Figure 8-4 Stable Operation With Capacitive Load on VREF