SBOS293J December 2003 – March 2025 OPA695
PRODUCTION DATA
High-speed amplifiers require low inductance power supply traces and low ESR bypass capacitors. When possible, use both power and ground planes in the printed circuit board design, and keep the power plane adjacent to the ground plane in the board stackup. Center the power-supply voltage on the desired amplifier output voltage, so for ground-referenced output signals, split supplies are required. Use a power-supply voltage from 5 V to 12 V.