SBOS293J December   2003  – March 2025 OPA695

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics VS = ±5 V, OPA695ID, OPA695IDBV, OPA695DSG
    6. 5.6  Electrical Characteristics VS = 5 V, OPA695ID, OPA695IDBV, OPA695DSG
    7. 5.7  Electrical Characteristics VS = ±5 V, OPA695IDGK
    8. 5.8  Electrical Characteristics VS = 5 V, OPA695IDGK
    9. 5.9  Typical Characteristics: VS = ±5 V, OPA695IDBV, OPA695ID, OPA695DSG
    10. 5.10 Typical Characteristics: VS = 5 V, OPA695IDBV, OPA695ID, OPA695DSG
    11. 5.11 Typical Characteristics: VS = ±5 V, OPA695IDGK
    12. 5.12 Typical Characteristics: VS = 5 V, OPA695IDGK
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Wideband Current-Feedback Operation
      2. 6.3.2 Input and ESD Protection
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Operating Suggestions
        1. 7.1.1.1 Setting Resistor Values to Optimize Bandwidth
        2. 7.1.1.2 Output Current and Voltage
        3. 7.1.1.3 Driving Capacitive Loads
        4. 7.1.1.4 Distortion Performance
        5. 7.1.1.5 Noise Performance
        6. 7.1.1.6 Thermal Analysis
      2. 7.1.2 LO Buffer Amplifier
      3. 7.1.3 Wideband Cable Driving Applications
        1. 7.1.3.1 Cable Modem Return Path Driver
        2. 7.1.3.2 Arbitrary Waveform Driver
      4. 7.1.4 Differential I/O Applications
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
        1. 7.2.1.1 Saw Filter Buffer
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Design-In Tools
        1. 8.1.1.1 Demonstration Fixtures
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Description

The OPA695 is a high bandwidth, current-feedback operational amplifier that combines an exceptional 5000V/μs slew rate and a low input voltage noise to deliver a precision, low-distortion, high dynamic range amplifier for use as intermediate gain stages in high-speed instrumentation systems. The OPA695 is optimized for high gain operation and is an excellent choice for interfacing current DAC output, or as gain stage in high-speed digitizers, or for delivering high output power at low distortion for cable-modem upstream line drivers.

The OPA695 features a low supply current of 14mA (at 25°C). System power can be further reduced using the optional disable control pin. Leaving this pin open, or holding this pin high, gives normal operation. If pulled low, the OPA695 supply current drops to less than 160μA. This power-saving feature, along with exceptional single 5V operation and ultra-small SOT23-6 packaging, make the OPA695 an excellent choice for portable applications.

The OPA695 is characterized for operation over the wide temperature range of –40°C to +85°C

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
OPA695 D (SOIC, 8) 4.9mm × 6mm
DBV (SOT-23, 6) 2.9mm × 2.8mm
DGK (VSSOP, 8) 3mm × 4.9mm
DSG (WSON, 8) 2mm × 2mm
For more information, see Section 10.
The package size (length × width) is a nominal value and includes pins, where applicable.
OPA695 Typical Arbitrary Waveform Generator Output Drive Circuit Typical Arbitrary Waveform Generator Output Drive Circuit