SBOS776D March 2016 – September 2026 INA3221-Q1
PRODUCTION DATA
This register contains a factory-programmable identification value that identifies this device as an INA3221-Q1. This register distinguishes this device from other devices that are on the same I2C bus. The Die ID for the INA3221-Q1 is 3220h.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| R-0 | R-0 | R-1 | R-1 | R-0 | R-0 | R-1 | R-0 | R-0 | R-0 | R-1 | R-0 | R-0 | R-0 | R-0 | R-0 |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-0 | D15-0 | R | 3220h | Die ID bits |