SBOS776D March 2016 – September 2026 INA3221-Q1
PRODUCTION DATA
This register contains a factory-programmable identification value that identifies this device as being manufactured by Texas Instruments. This register distinguishes this device from other devices that are on the same I2C bus. The contents of this register are 5449h, or TI in ASCII.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| R-0 | R-1 | R-0 | R-1 | R-0 | R-1 | R-0 | R-0 | R-0 | R-1 | R-0 | R-0 | R-1 | R-0 | R-0 | R-1 |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-0 | D15-0 | R | 5449h | Manufacturer ID bits |