SBOSA44A June 2021 – June 2025 TMCS1101-Q1
PRODUCTION DATA
The transient response of the TMCS1101-Q1 is impacted by the 250kHz sampling rate as defined in Transient Response. Figure 7-2 shows the TMCS1101-Q1 response to an input current step sufficient to generate a 1V output change. The typical 4µs sampling window can be observed as a periodic step. This sampling window dominates the response of the device, and the response has some probabilistic nature due to alignment of the input step and the sampling window interval.
Figure 7-2 Transient Step Response