SBOSA44A June 2021 – June 2025 TMCS1101-Q1
PRODUCTION DATA
Slew rate (SR) is defined as the VOUT rate of change for a single integration step output transition, as shown in Figure 7-3. Because the device often requires two sampling windows to reach a full 90% settling of the final value, this slew rate is not equal to the 10%-90% transition time for the full output swing.
Figure 7-3 Small Current Input Step Transient Response